SITRANS FUT1010 (Gas)

Description

The SITRANS FUT1010 gas flowmeter is the perfect match for the gas industry. Featuring the WideBeam ultrasonic transit time technology, it achieves highly accurate flow measurement.

With the permanent TransLoc™ mounting system, the transducers are mounted on the outside of the pipe, preventing contact with the medium. It also enable very high-accuracy measurement of numerous gas installations.

The SITRANS FUT1010 is available in dual, three and four channel configurations. There are two enclosures to choose from: wall mount and wall mount explosionproof. Application examples include production wells, underground storage, gas processing and power plants.

The SITRANS FUT1010 is also available for measurement of liquid hydrocarbons.

Detail

 Measuring range

 ±36.5 m/s (±120 ft/s) bidirectional

 Nominal sizes

 DN 100 to DN 600 (4" to 24")

 Calibrated accuracy

 ±0.2% at ≥0.3 m/s (1 ft/s)

 Repeatability

 ±0.05 to 0.1% at ≥0.3 m/s (1 ft/s)

 Inputs

 4 analog

 Outputs

 4 digital, 4 isolated, 2 programmable

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Medium temperature

 -28 to 93 °C (-20 to 200 °F)

 Enclosure ratings

 Wall mount: IP65 (NEMA 4X)  
 Wall mount explosionproof: IP66 (NEMA 7)

 Flange ratings

 ANSI 300, 600

 Approvals

 ATEX (PED), FM, CSA, CRN


Benefits

  • Adheres to manufacturing process and accuracy requirements per AGA-9

  • Allows measurement of standard volume flow for fixed gas compositions without the need for a separate flow computer per AGA-8

  • Accommodates numerous applications with choice of flange ratings

  • Measures numerous applications found in the upstream, midstream and downstream gas segments