SITRANS FUS1010 (Standard)

Description

The SITRANS FUS1010 is the most versatile clamp-on ultrasonic flowmeter available. Because it can operate in either WideBeam transit time or Doppler mode there is no need to change the meter when operating conditions change. This makes it suitable for virtually any liquid, even those with high aeration or suspended solids.

The SITRANS FUS1010 is available in single, dual and optional four channel/path configurations. There are two enclosures to choose from: wall mount and wall mount explosionproof.

Application examples include raw and potable water, effluent, condensers, chillers, nuclear, process control and batching.

Pair the SITRANS FUS1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.


Detail

 Measuring range

 ±12 m/s (±40 ft/s) bidirectional

 Nominal sizes

 DN 6 to DN 9140 (0.25" to 360")

 Accuracy

 ±0.5 to 1.0%  at ≥0.3 m/s (1ft/s)

 Repeatability

 ±0.15% at ≥0.3 m/s (1ft/s)

 Inputs

 4 analog, 2 temperature

 Outputs

 4 analog, 4 status, 2 frequency

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Ambient temperature

 -18 to 60 °C (0 to 140 °F)

 Medium temperature

 -40 to 230 °C (-40 to 450 °F)

 Enclosure ratings

 Wall mount: IP65 (NEMA 4X)  
 Wall mount explosionproof: IP66 (NEMA 7)

 Approvals

 INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Accommodates shifting measurement conditions necessitated by presence of high aeration or suspended solids (dual mode)

  • Ensures higher accuracy by allowing two sets of sensors to be set up on one pipe and averaged (dual path)

  • Reduces capital cost with four channel version that allows simultaneous measurement of four independent pipes

  • Measures a wide variety of liquid applications