SITRANS FUH1010 Standard Volume (Oil)

Description

The SITRANS FUH1010 clamp-on non-intrusive ultrasonic flowmeter is  ideal for hydrocarbon applications carrying crude oil, refined petroleum or liquefied gas. It measures, flow, density and temperature and as such provides mass output.   This high-precision meter’s multiple functionalities include standard volume  measurement of multiple liquids, automatic gross volume compensation, batch interface and product quality diagnostics, as well as density and API outputs.

The flowmeter is available in single, dual and optional four path configurations. The multichannel  version provides higher accuracy, especially in applications with limited straight run or a poor flow profile. There are two enclosures to choose from: wall mount and wall mount explosionproof.

Application examples include standard (net) volume flow and mass flow output measurement, leak, interface and “pig” detection, and chemical and petrochemical processing.

Pair the SITRANS FUH1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Detail

 Measuring range

±12 m/s (±40 ft/s) bidirectional

 Pipe range

DN 6 to DN 9140 (0.25" to 360")

 Accuracy

±0.5 to 1.0% at ≥0.3 m/s (1ft/s)
Calibratable ±0.15 to 0.3%

 Repeatability

±0.05 to 0.1% at ≥0.3 m/s (1ft/s)

 Inputs

4 digital, 4 analog, 2 temperature

 Outputs

4 analog, 4 frequency, 2 status

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Ambient temperature

-18 to 60 °C (0 to 140 °F)

 Medium temperature

-40 to 230 °C (-40 to 450 °F)

 Enclosure ratings

Wall mount: IP65 (NEMA 4X)
Wall mount explosionproof: IP66 (NEMA 7)

 Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Allows measurement of liquids over a wide viscosity range

  • Maintains exceptional repeatability independent of changes in temperature, density or viscosity

  • Wide Beam ultrasonic flow measurement technology provides improved accuracy over a wide range of liquids conditions and flow rates

  • Non-intrusive installation permits easy scraper and pig detection