SITRANS FUH1010 Interface Detection (Oil)

Description

The SITRANS FUH1010 clamp-on non-intrusive ultrasonic interface detector  is ideal for oil applications that require differentiation between various liquids in a pipeline and determination of liquid quality.

The interface detector is available in single and dual channel/path configurations. There are two enclosures to choose from: wall mount and wall mount explosionproof.

Application examples include interface detection, product identification and density indication.

Pair the SITRANS FUH1010 interface detector with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Detail

 Measuring range

 ±12 m/s (±40 ft/s) bidirectional

 Nominal sizes

 DN 6 to DN 9140 (0.25" to 360")

 Accuracy

 ±0.05 of API number

 Repeatability

 ±0.01% of API number

 Inputs

 4 digital, 4 analog, 2 temperature

 Outputs

 4 analog, 4 frequency, 2 status

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Ambient temperature

 -18 to 60 °C (0 to 140 °F)

 Medium temperature

 -40 to 120 °C (-40 to 250 °F)

 Enclosure ratings

 Wall mount: IP65 (NEMA 4X)  
 Wall mount explosionproof: IP66 (NEMA 7)

 Approvals

 INMETRO, CSA, FM, CE, ATEX, C-TICK


Benefits

  • Allows direct replacement of intrusive densitometers with liquid density and API number  outputs

  • Maintains exceptional repeatability independent of changes in temperature, density or viscosity

  • Eliminates straight run piping requirements

  • Reduces capital cost by inferring density, alleviating need for additional equipment