SITRANS FUE1010 (Energy)

Description

SITRANS FUE1010 is a highly accurate clamp-on non-intrusive ultrasonic flowmeter for revenue grade thermal energy sub-metering and energy efficiency distribution monitoring, with a real time coefficient of performance (COP) for HVAC systems.

The SITRANS FUE1010 is being offered in single and dual channel/path configurations. There are two enclosures to choose from:  wall mount and portable. The meter is also available as a  pre-configured, portable  Energy Check Metering Kit dedicated for the HVAC industry.

Application examples include chilled and hot water sub-metering, condenser water, glycol, thermal storage and lake source cooling.

Pair the SITRANS FUE1010 with the SITRANS F US  Thickness Gauge to ensure precise flow measurement.

Detail

 Measuring range

 ±12 m/s (±40 ft/s) bidirectional

 Nominal sizes

 DN 6 to DN 9140 (0.25" to 360")

 Accuracy

 ±0.5 to 1.0% at ≥0.3 m/s (1ft/s)

 Repeatability

 ±0.15% at ≥0.3 m/s (1ft/s)

 Inputs

 4 analog, 2-4 temperature

 Outputs

 4 analog, 4 status, 4 frequency

 Communication

HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232

 Ambient temperature

 -18 to 60 °C (0 to 140 °F)

 Medium temperature

 -40 to 230 °C (-40 to 450 °F)

 Enclosure ratings

 Wall mount: IP65 (NEMA 4X)
 Portable: IP40 (NEMA 1)

 Approvals

 Wall mount: FM, CSA,  CE  Portable: UL, ULc,  CE


Benefits

  • Allows measurement of both low flow rates and low differential temperatures

  • Includes various output options, including energy rate and total consumption

  • Minimizes capital cost by enabling simultaneous measurement of two pipes (dual channel)

  • Measures a wide variety of liquid applications

  • Accommodates shift in measurement technology necessitated by presence of high aeration or suspended solids (dual mode)