SITRANS FUP1010 Liquid Check Metering Kit

Description

With the SITRANS FUP1010 Liquid Check Metering kit all types of liquids can be measured. It is the most versatile check metering in the portfolio with applications ranging from slurries in the mining industry to crude and light hydrocarbons in the oil industry.

This single channel kit comes with four sets of transit time and one pair of Doppler sensors. This setup ensures that it can be used to measure a very wide range of pipe sizes up to DN 1200 (48").

The SITRANS FUP1010 check kit comes in a sturdy rolling case with a telescope handle that holds all the equipment needed to conduct performance and verification tests including cables, four sets of transit time and one set of Doppler sensors, one IP67 weatherproof transmitter, a certificate of "Intrinsic Calibration", and more. As with all of the check metering kits, the range can easily by extended by purchasing additional mounting straps/chains.

Application examples include light and crude hydrocarbons, chemicals, mining and mixed liquor.

Pair the SITRANS FUP1010 Liquid Check Metering Kit with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Detail

 Measuring range

 ±12 m/s (±40 ft/s) bidirectional

 Pipe range

 DN 20 to 1200 (0.75 to 48")

 Accuracy

 ±0.5 to 2.0% at ≥0.3 m/s (1ft/s)

 Repeatability

 ±0.15% at ≥0.3 m/s (1ft/s)

 Inputs

 4 analog, 2 temperature

 Outputs

 4 analog, 4 status, 2 frequency

 Communication

 RS232

 Ambient temperature

 -18 to 60 °C (0 to 140 °F)

 Medium temperature

 -40 to 104 °C (-40 to 220 °F)

 Enclosure rating

 IP67

 Approvals

 UL, ULc, CE


Benefits

  • Permits performance check and verification of any type or brand of flow meter

  • Measures a wide variety of liquid applications

  • Sensors of varying sizes accommodate different pipe size requirements

  • Rolling case and battery power facilitates use in the field