SITRANS FUG1010 Gas Check Metering Kit

Description

The transportable dual  path SITRANS FUG1010 check metering kit is an invaluable tool in lost and unaccounted for (LAUF) analysis and flow survey verifications of gas.

Thanks to its ultrasonic transit time flow measurement technique, the sensors can be mounted on steel, aluminum, titanium and plastic pipes, making it a very versatile instrument for use in any processing plant. With the inclusion of four FMA and CSA approved sensor pairs along with the required mounting equipment, the kit can be used to measure a wide range of pipes.

The check kit comes in a sturdy rolling case with a telescope handle that holds all the equipment needed to conduct performance and verification tests including cables, four pairs of high precision sensors, one IP67 (NEMA 4X) transmitter, a certificate of "Intrinsic Calibration", and more. As with all of the check metering kits, the range can easily by extended by purchasing additional mounting straps/chains.

Application examples include check metering, allocation, flow survey verification and lost and unaccounted for (LAUF) gas analysis.

Pair the SITRANS FUG1010 Gas Check Metering Kit with the SITRANS F US  Thickness Gauge to ensure precise flow measurement.

Detail

 Measuring range

±30 m/s (±100 ft/s) bidirectional

 Pipe range

DN 50 to 1200 (2 to 48") up to 15.7mm (0.62") pipe wall thickness

 Accuracy

±0.5-1.0% at ≥0.3 m/s (1ft/s)

 Repeatability

±0.15% at ≥0.3 m/s (1ft/s)

 Inputs

2 analog, 2 temperature

 Outputs

4 analog,  2 frequency

 Communication

RS232

 Ambient temperature

-18 to 60 °C (0 to 140 °F)

 Medium temperature

-40 to  60 °C (-40 to 140 °F)

 Typical minimum pressure

10  bar (145 psi)

 Enclosure rating

IP65 (NEMA 4X)

 Approvals

FM, CSA, ATEX


Benefits

  • Permits performance check and verification of any type or brand of flow meter

  • Rolling case and battery power facilitates use in the field

  • Wide beam ultrasonic technology ensures accurate and reliable flow measurement

  • Measures a wide range of gas applications