SITRANS F M Verificator

Description

The SITRANS F M Verificator is a highly advanced instrument used to carry out the complex verification and performance check, according to unique Siemens patented principles. The Verificator checks the general operation conditions of the flowmeter but also that the flowmeter is within specification including the sensor's magnetic integrity. The verification process takes only 15 minutes and is fully automated.

 

 

The SITRANS F M Verificator can be used with the following MAG sensors and trans­mitters:

SITRANS F M MAG 1100: Wafer construction

SITRANS F M MAG 1100 F: Food and pharma sensor

SITRANS F M MAG 5100 W: Water applications

SITRANS F M MAG 3100: Flexible sensor program

SITRANS F M MAG 3100 P: Chemical and process applications

SITRANS F M MAG 5000: Measuring accuracy of + 0.4 % of flow rate, most cost effective transmitter

SITRANS F M MAG 6000: Measuring accuracy of + 0.2 % of flow rate, has bus communication and batch

Detail

 Output

 RS 232 galvanically isolated

 Operation Temperature

 From -20 to 50 °C (-4 to 122 °F)

 Medium Temperature

 From 0 to 60 °C (32 to 140 °F)

 PC Software

 Windows 95, 98, NT or XP


Benefits

  • In-situ check of performance without interrupting the flowmeter installation

  • Fully automated – no manual set up or data input – with predefined factory accept levels

  • No expensive removal or installation costs

  • Full verification report to confirm meter performance according to quality standard ISO 9001 and management standard ISO 14001