SITRANS F M MAG 8000 / MAG 8000 CT / MAG 8000 Irrigation

Water flow meter

Description

The SITRANS F M MAG 8000 program of battery-operated water meters gives you the flexibility to install a reliable water flow meter virtually anywhere without sacrificing accuracy or performance. No mains power is required. MAG 8000 complies with the custody transfer approvals  MID and OIML R49 water meter standards and is specially engineered for stand-alone water applications such as abstraction, distribution network, revenue metering and irrigation.

 
Application Examples: Abstraction and distribution network, Revenue and bulk metering and Irrigration

The SITRANS F M MAG 8000 program features a basic version for general water applications or an advanced version for more advanced functionality and information.

An optional built-in 3G/UMTS Wireless Communication Module allows for remote reading of comprehensive measurement data via a variety of protocols, e.g. SMS, SMTP(S) or FTP(S) – keeping the operator up-to-date regardless of location and making it possible to qualify the device without visiting the site.

 

The flowmeter can be combined with the energy calculator SITRANS FUE950.

Detail

 

 

 Nominal size

From DN 25 to DN 1200 (1" to 48")
From DN 50 to DN 300 (1" to 12") (SITRANS F M MAG 8000 CT)
From DN 50 to DN 600 (2” to 24”) (SITRANS F M MAG 8000 Irrigation)

 Accuracy

0.2% ± 2mm/s and 0.4% ± 2mm/s
0.8% ± 2.5 mm/s and NMI M 10 class 2.5 (SITRANS F M MAG 8000 Irrigation)

 Input / output

2 passive outputs

 Communication

IrDA: Standard integrated infrared communication interface with MODBUS RTU protocol

 Power supply

Internal or external battery pack
12-24 V AC/DC and 115-230 V AC

 Operating pressure

Max. 16 bar (Max. 232 psi)
Max. 7 bar (Max. 101 psi) (SITRANS F M MAG 8000 Irrigation)

 Ambient temperature

From -20 to 60 °C (-4 to 140 °F)

 Medium temperature

From 0 to 70 °C (32 to 158 °F)
From 0.1 to 50 °C (32 to 122 °F) (SITRANS F M MAG 8000 CT)

 Liner

EPDM
Ebonite hard rubber (SITRANS F M MAG 8000 Irrigation)

 Electrodes

Hastelloy C 276
Stainless steel AISI 316 (SITRANS F M MAG 8000 Irrigation)

 Enclosure

IP68 (NEMA 6P)

 Material

Transmitter:Stainless steel top housing (AISI 316)
and coated brass bottom.
Sensor: Carbon steel

 Approvals

WRAS, KTW, DVGW 270, ACS, Belgaqua, NSF/ANSI Standard 61,
MID (EU), OIML R49, MCERTS Sira Certificate No. MC080137/00
NMI 10 for SITRANS F M MAG 8000 Irrigation (under preparation)


Benefits

  • Simple meter placement - floating chamber IP 68 (NEMA 6P) design ensures continuous filterless performance regardless of position or in-line piping stresses, even when buried underground  

  • Low pressure loss - unrestricted flow tube ensures minimal pressure loss even at high flow rates and reduces overall network system pressure, helping to prevent leakage from burst pipes and excess stress placed on pumping stations  

  • Zero maintenance – no moving parts and up to 15-year battery life with external 4-D cell battery pack

  • Bi-directional measurement - only one meter required for measurement in both directions

  • Installation requires 0D inlet to and outlet from the sensor - eliminating concerns about where the meter is installed    

  • Intelligent meter – capable of leak detection, data logging and error self-detection  

  • Remote capabilities – stay up-to-date on measurement data without having to visit the site through optional 3G/UMTS Wireless Communication Module