SITRANS DTM - powered by EDDL

Description

SITRANS DTM provides an easy way for Field Device Tool (FDT)/ Device Type Manager (DTM) users to parameterize  Siemens Instruments using international standards.

Electronic Device Description (EDD) is a proven way to describe the behavior and functionality of field instruments and other automation components.

Some years ago, an additional technology called FDT / DTM with the same approach was introduced in the market. To support  the FDT / DTM technology for Siemens devices, the software SITRANS DTM has been developed which combines both technologies, EDD and FDT.

SITRANS DTM uses EDDs as the device description and provides the DTM interface to allow the integration of our field instruments into  FDT-frame applications.

The following field instruments are currently available in SITRANS DTM:

  • SITRANS TH300 HART  

  • SITRANS TH400 PA

  • SITRANS TR300

  • SITRANS P300 HART

  • SITRANS P500

  • SITRANS P DSIII HART

  • SITRANS F M MAG 5000 HART

  • SITRANS F M MAG 6000 HART/DP/PA

  • SITRANS F C MASS 6000 HART/PA/PA

  • SITRANS FC430 HART

  • SITRANS PROBE LU 6 m, 12 m HART

  • SITRANS LR200 HART/PA  

  • SITRANS LR250 HART/PA  

  • SITRANS LR260 HART/PA

  • SITRANS LR460 PA

  • SITRANS LR560 HART/PA  

  • SITRANS LUT400 HART

  • SIPART PS2 HART, PA, FF  (FF  version is a straight  DTM)

 

Benefits

  • Same look and feel for all Siemens field instruments

  • Support for Quick start wizards and other dialog boxes

  • Quick overview  using table and tree views

  • Online and offline configuration

  • Conformity to IEC profiles for HART and Profibus

  • Clear and comfortable presentation of trend curves

  • Export and import of trend values in Excel – format