MAXUM edition II


This process gas chromatograph, which has resulted from decades of international experience and technology development, leads the industry in capability, flexibility and reliability.

The Maxum edition II is used in all branches of the fine chemicals, refining and hydrocarbon processing industries. It performs chemical composition analysis of gases and liquids that are present in all phases of production. The Maxum is built for installation in harsh environments either directly online or nearby in at-line process measurement laboratories. Its application flexibility allows it to analyze samples of feedstock, partially processed streams, final products and process by-products including wastes and environmental hazards.

An addition to the MAXUM GC analysis platform is a modular oven option. The modular oven option is an airless oven design where complete chromatograph modules are snapped into place. Removal and replacement of a module can be performed in mere minutes, dramatically lowering operation and maintenance of the gas chromatograph. The module can then be repaired at the user’s convenience in their maintenance shop or returned for refurbishment at Siemens.

MAXUM edition II with its combination of different analytical components offers a wide range of analytical possibilities. It is therefore possible to solve highly different measuring tasks with just one product. This reduces the costs for investment, training and stocking of spare parts.



Detector types  

Thermal conductivity (TCD/8 cells or 2 cells),
flame ionization (FID); flame photometry (FPD),
helium ionization (HID), photo-ionization (PID),
electron capture (ECD)  

Number of detectors  

Possible detector modules:

Max. 3x main detector supply 
  1x 8-cell TCD per Airless Oven
   space for 2x detector module per Airless Oven
   like for FID or Methanator, FPD requires 2x space

Max. 3x FID + 3 FD
  or max. 3x 8 cell TCD in single Airbath Oven or combination possible


Single or double

Temperature ranges  

up to 280°C (airless); up to 225°C (airbath) isothermal operation  

PTGC and sub-ambient

up tp ~320°C in PTGC; up to ~20°C below ambient (airbath only)


Vapour or liquid (various valves)

Modular Oven

Detector types  

Thermal conductivity
(TCD / 4 cells (small module) or
2x4 cells (large module)),

Number of detectors

Possible detector modules:

Small modules
1x in small single oven or
2x in small double oven;
up to 4 in large double oven

Large modules
1x in large single oven or
2x in large double oven


Single or double, each available in small or large

Temperature ranges

60 - 80 °C  

PTGC and sub-ambient



Vapor sample only, model 50 valve


  • Simultaneous applications: Use one MAXUM edition II to provide the functionality of several GCs

  • Parallel chromatography: Separate complex analytical tasks into simple parallel tasks

  • Cost of ownership: Flexible oven concept results in low consumption of air and energy

  • Numerous oven configurations permit and optimum solution for almost every application

  • Wide range of detectors including FID, TCD, FPD, PDD (HID, PID, or ECD mode)

  • Single or multi-detector configurations make this the most versatile Process Gas Chromatograph available

  • Numerous types of valves for the optimum analytical solution, incl valveless LIVE column switching using electronic pressure control

  • Smart electronics, local operation and central work station for fast and simple operation, monitoring and maintenance

  • Easy to operate large colored touch-display

  • Powerful software for improved results

  • Comprehensive I/Os and serial interfaces for internal and central interfacing

  • Versatile networking possibilities for central maintenance and secure data transfer

  • Many analytical possibilities as result of large application database

  • Large and experienced support team provides global support