OXYMAT 61

Description

The OXYMAT 61 is an oxygen analyzer for standard applications. The OXYMAT 61 requires ambient air as its reference gas. This is supplied by a pump that is integrated into the analyzer housing. Alternatively compressed bottled reference gas can be used.

The OXYMAT 6 measures oxygen using the paramagnetic alternating pressure method. This guarantees perfect linearity and allows parameterization of minimal measuring ranges of 0 to 2% up to 0 to 100 % in a single device.

The SIL 2 classification obtained by OXYMAT 61 makes it easier for plant operators to comply with the statutory requirements regarding verification of risk reduction.

Detail

Max. number of components 

Components 

Oxygen 

Smallest measuring range 

0-2 % 

Housing 

19“ rack unit 


Benefits

  • Integrated pump for reference gas (option e.g. ambient air)

  • High linearity

  • Compact design

  • Physically suppressed zero possible