Emission Data Management Systems

For continuous recording, long-term storage, computation and visualization of environmental and process data the system is flexible and scalable. It satisfies measurement-data logging requirements stipulated by the authorities, according to German and European regulations. The system has a modular construction, so it can be optimally adapted to any requirement and system size.


D-EMS 2000 is an environmental and process data management modular system for continuous acquisition, long-term storage, calculation and visualization of environmental and process data.
Data acquisition, evaluation and reporting according to:




  • European Industrial Emissions Directive (IED) 2010/75/EC

  • US EPA 40 CFR Part 60 & 75

  • GHG Emission Monitoring (European-, UNFCCC- Guidelines, etc.)

  • Country-specific requirements Continuous measurement



Suitability-tested by TÜV in accordance with German TA-Luft, 1., 2.,13., 17.,  27. 30. and 31.BImSchV as well as the European Directives 2010/75/EC , 2000/76/EC and 2001/80/EC considering EN 14181

QAL 1 approved according to EN 15267

MCERTS certified


  • Windows based DAHS with modern designed software running on a standard PC

  • User friendly, menu-driven software available in 19 languages

  • Data communication unit with internal data storage system for up to 96 days for high data availability