Technical Support

Expert knowledge around the clock

Whether you have questions, require more detailed information, or are looking for the latest update downloads: you can obtain current information on products and technologies quickly and easily from our global technical support. You receive assistance in your automation tasks with applications, examples, technical documentation, software updates and FAQs.

Use the online “Support Request” form for specific solution suggestions or send your technical question directly to a product specialist in technical support.

 

Download SIMIT Software

SIMIT Simulation Framework V9.0 SP1
Discover SIMIT Simulation

Download Trial Software

SinuTrain Downloads

LOGO! 8 demo software, upgrades/updates, drivers

Update 7 for WinCC V7.3 SE (Second Edition) incl. Update 1

SINAMICS MICROMASTER STARTER V4.4 SP1 Hotfix 1

SIMATIC G120: SINAMICS Support Packages (SSP)

SINAMICS S120: SINAMICS Support Package (SSP)

TIA Portal overview

Support Packages for the hardware catalog in the TIA Portal "HSP"

S7-PCT V3.3 HF2 for IO-Link Master

SIMATIC STEP 7 V13 SP1
6ES7822-0AA03-0YA7 SIMATIC STEP 7 BASIC V13 SP1
6ES7822-1AA03-0YA7 SIMATIC STEP 7 PROFESSIONAL V13 SP1

SIMATIC WinCC V13 SP1
6AV2100-0AA03-0AA7 WinCC Basic V13 SP1
6AV2102-0AA03-0AA7 WinCC Comfort/Advanced V13 SP1
6AV2103-0AA03-0AA7 WinCC Professional V13 SP1

Update 5 for STEP 7 V13 SP1 and WinCC V13 SP1
Update 1 for PLCSIM V13 SP1

SP1 for SIMATIC WinCC V13 for WinCC Runtime Professional and WinCC Runtime Professional
Update 5 for WinCC Runtime Advanced V13 SP1
Update 5 for WinCC Runtime Professional V13 SP1

SIMATIC STEP 7 Safety Advanced V13 SP1
6ES7833-1FA13-0YA8 SIMATIC STEP 7 Safety Advanced V13 SP1
Update 4 for STEP 7 Safety V13 SP1

SINAMICS Startdrive V13 SP1 with Update 2 as Standalone or Option Package for STEP 7 V13 SP1 Update 5
6SL3072-4DA02-0XG0 STARTDRIVE engineering and commissioning tool V13 SP1

SINAMICS Blocks DriveLib for the control in the TIA Portal

Download Firmware

SINAMICS G120: Release for sale and delivery, firmware version 4.7 SP3 HF2

SINAMICS G120: Firmware releases and upgrade/downgrade options

Intelligent Operator Panel (IOP) with Firmware V1.6 SP1

SINAMICS G120 Firmware Version V4.7 SP3 HF2

SINAMICS S120 Firmware Version 4.7 HF16

AOP30 languages for SINAMICS S120

Firmware update for IM 155-6 PN HF with V3.1.0

S7-1500 Software Controller Firmware update V1.8.2 for ET 200SP Open Controller

Information Firmware update V1.8.2 for ET 200SP Open Controller

Download Firmware update V1.8.2 for ET 200SP Open Controller

Firmware update S7-1500 CPUs and Displays

Firmware update for CPU 1516-3 PN/DP with V1.8.2

Firmware update for CPU 1516F-3 PN/DP with V1.8.2

Firmware update for CPU 1512C-1 PN with V1.8.2

Firmware update for Display CPU 1515(F), CPU 1516(F), CPU 1517(F) and CPU 1518(F) with V1.8.2

Firmware update for Display CPU 1511(F), CPU 1511C, CPU 1512C and CPU 1513(F) with V1.8.2

Firmware update for CPU 1512SP F-1 PN with V1.8.2

Firmware update for CPU 1214C, AC/DC/RELAIS, 14DI/10DO/2AI with V4.1.3

Firmware update for CPU 1214C, DC/DC/DC, 14DI/10DO/2AI with V4.1.3

Firmware update for CPU 314C-2 PN/DP (6ES7314-6EH04-0AB0) with V3.3.11

Firmware update for CPU 315F-2 PN/DP (6ES7315-2FJ14-0AB0) with V3.2.11