System overview Software Controller

Be open and independent

Software Controller Scribble

For the first time Siemens has included a PC-based Controller in its offering for the SIMATIC Controllers portfolio the SIMATIC S7-1500 Software Controller.
The CPUs 1500S Software Controller for PC-based automation with SIMATIC Industrial PCs is based on the SIMATIC S7-1500 and is operated independently of Windows, thus offering a high level of system availability: This is advantageous for fast controller ramp-up, for example, and makes it possible to carry out Windows updates and rebooting while the control system is running.

The combination of a PC-based Controller and programming in high-level languages is particularly suitable for special-purpose machine manufacturing. The programs and engineering handling for the new software controller are fully compatible with the standard SIMATIC S7-1500 Controllers. It features both know-how and access protection as well as important automation functions such as for positioning axes, and interfaces to PROFIBUS and PROFINET.

Software Controller in the Siemens Controllers portfolio

Basic software Distributed Advanced


The Software Controller portfolio by Siemens

SIMATIC S7-1500
Software Controller

SIMATIC S7-1500
Software Controller ODK

SIMATIC WinAC

SIMATIC S7-1500 Software Controller

SIMATIC WinAC

SIMATIC WinAC

The SIMATIC S7-1500
Software Controller offers
the advantages of the
SIMATIC S7-1500 standard controller on high-perfor-
mance industrial PCs. As a result, you will benefit from maximum user friendliness.
Use the Totally Integrated Automation (TIA) Portal for efficient engineering.

The SIMATIC ODK 1500S supports the development of Windows and real-time library functions for the SIMATIC S7-1500 Software Controller and enables the integration of Code C++ higher-level languages.

SIMATIC WinAC RTX is
the SIMATIC S7-300/400 compatible software controller for PC-based automation solutions and permits real-time capable, deterministic control functions to be carried out on the PC, as WinAC RTX F
even for failsafe applications.

> More information

> More information

> More information