SIMATIC S7-1500 Software Controller ODK

The SIMATIC ODK 1500S supports the development of Windows and real-time library functions for the SIMATIC S7-1500 Software Controller and enables the integration of Code C++ higher-level languages.

Application

Windows library applications

  • Connection to databases

  • Communication with Windows programs such as Office applications

  • Connection to application-specific visualization software

  • Implementation of industry-specific protocol converters such as PV02, IEC 61850, etc.

  • Access to the Windows file system, e.g. with specific file formats

Real-time library applications

  • Integration of existing C/C++ algorithms into the control task

  • Implementation of closed-loop controllers or algorithms