Communication

S7-300 Communication modules

Description

Communication processors are used for connecting S7-300 to the different bus systems / communication networks as well for point-to- point link. According to application case and module different protocols and different bus systems are available like PROFIBUS DP or Industrial Ethernet.

Point-to-point connection
Point-to-point link via communications processors (CPs) is an extremely powerful and low-cost alternative to bus systems.The advantage of point-to-point links over bus systems is especially pronounced when only a few (RS 485) devices are to be connected to the SIMATIC S7.
The CPs can also easily link third-party systems to the SIMATIC S7. Thanks to the great flexibility of the CPs, different physical transmission media, transmission rates or even customized transmission protocols can be implemented.
For each CP, there is a configuring package on CD with electronic manual, parameterization screen forms and standard function blocks for communication between the CPU and the CP.
The configuration data are stored in a system block and backed up in the CPU. When modules are replaced, the new module is therefore immediately ready for use.
The interface modules for the S7-300 are available in three versions, each with one interface for the different physical transmission media.

Applications

Communication modules allow connection of the SIMATIC S7-300 for instance to:

  • SIMATIC S7 and SIMATIC S5 programmable controllers, and systems from many other manufacturers

  • PCs, programming devices, hmi devices

  • Field devices

  • Printers

  • Robot controls 

  • Modems

  • Scanners, bar code readers, etc.


Benefit

• Reduced start-up times due to the easy configuration with STEP 7
• Reduced downtimes and service times in the event of a fault through LED displays 

Design and function

The CPs have a rugged plastic housing with LEDs for displaying operating states and faults.
They show all advantages of the SIMATIC S7-300- Design, e.g.
• Compact design
• Easy installation
• User friendly wiring, etc.

Technical data

Technical data S7-300 Communication modules

Description

Bus system/communication network

 

CP 340

Point-to-point link  

more

CP 341 

Point-to-point link  

more

CP 342-5

PROFIBUS DP  

more

CP 342-5 FO

PROFIBUS DP (fiber optic)

more

CP 343-1 Lean

PROFINET / Industrial Ethernet 

more

CP 343 1

PROFINET / Industrial Ethernet 

more

CP 343-1 Advanced

Advanced PROFINET / Industrial Ethernet

more

CP 343-2 

AS-Interface (Master)

more

CP 343-2P

AS-Interface (Master)

more

CP 343-5

PROFIBUS FMS   

more

TIM 3V-IE 

WAN

more

TIM 3V-IE Advanced

WAN

more