LOGO! modular expansion modules

Logic module LOGO! - flexible expansion modularity

Description

A wide range of expansion modules allows to set up an individual LOGO! configuration.
The maximum depends on the used basic module.
LOGO! 8:
24 digital inputs, 20 digital outputs, 8 analog inputs and 8 analog outputs!
LOGO! 6 and LOGO! 7:
24 digital inputs, 16 digital outputs, 8 analog inputs and 2 analog outputs!

If you do networking of several LOGO! 8 or LOGO! 7 one configuration can be expanded to overall 88 digital inputs, 80 digital outputs, 40 analog inputs and 18 analog outputs.
LOGO! 6 and LOGO! 7 can also be connected to AS-interface and KNX sytems.

To combine different voltage levels you have to keep the following rule:
The basic module must be a 230 V version followed by 230 V expansion modules. Then an analog module must be used to achieve a galvanic isolation. Right from the analog module further analog modules or 12V / 24 V expansions can be attached.

Design and functions

Digital expansion modules

LOGO! 8

LOGO! 6, 7

Status

actual

LOGO! 6 phase-out
LOGO! 7 spare part

DM8 12/24R

DM8 24 / DM16 24

DM8 24R / DM16 24R

DM8 230R / DM16 230R


Analog expansion modules

LOGO! 8

LOGO! 6, 7

LOGO! AM2

LOGO! AM2 RTD

LOGO! AM2 AQ

Technical Data LOGO! 6, 7, 8

Digital expansion modules
Digital and analog expansion modules