LOGO! Modular Basic Variants

Logic module LOGO! Simply different – simply ingenious

Description

With LOGO!, Siemens offers you the ideal controller for simple automation tasks in industry and building services. The modular design of LOGO! makes it consitently flexible.
A wide range of modules allows you to create configurations to meet your needs.

LOGO!8 The new generation

This new model accommodates virtually every application demand with simplified handling, a new display, and full communication options via Ethernet. The web server application makes everything very simple.

A New 6 line display with 16 characters per line. Means twice the number of characters per message and allows you to create clearessages. Three backlight colors are selectable.
Remote communication via  mobile network (GSM), time synchronisation and position detection (GPS) provided by a communication module CMR completes the spectrum of new opportunities for LOGO!.


LOGO! (0BA7) --- with Ethernet

Have you grown with LOGO! and do you want to always be able to solve more tasks with a greater use of industrial communication?
Then, LOGO! 0BA7 devices are a good solution for you.
With the basic devices LOGO! 7, you can easily expand old programs by adding functions. 
The supplementing of additional I/Os or the integration of user-friendly operator guidance via touch panels is also possible.
LOGO! 7 can be integrated into KNX and AS-I networks.
Five additional function blocks and 400 block program capacity open new applications for the LOGO!.
Data logging on SD cards and creating of your own macro function block libraries is possible.


LOGO! – the proven basic (0BA6)

LOGO! impresses customers due to the wide variety of possible applications and it allows the easy implementation of comprehensive applications up to 200 blocks.
When operating and monitoring, the 4-line backlit display with a maximum of 32 characters per line ensures a high degree of user-friendliness.
The message text allows the display of text, set points and actual values, bar graphs, status parameters. Parameters can be adjusted in the message text.
Flexibility is always assured due to the diverse expansion options including KNX and AS-I connections.
The LOGO! TD text display (4 lines each max 32 characters and 4 additional function keys) allow a very cost efficient monitoring and operation. It can be up to 10 m away from the LOGO!.


Design and functions

LOGO! 8 The new generation of logic modules

  • 8 basic units for all voltages, four of them with a new display

  • All units come with an Ethernet interface, footprint like LOGO! 6 (4TE);
    and connections are compatible with previous versions

  • Several version for different supply power DC 12V/24V RCE, AC/DC 24V RCE, DC 24V CE,
    AC/DC 115/240V RCE

  • 400 blocks program memory

  • Integrated web server in all basic units

  • Display with a new look and feel (6-lines with 16 characters each,  3 background colors)

  • Connectivity for remote LOGO! 8 text display via Ethernet for all LOGO! 8 basic modules

  • Seven digital modules and three analog modules for additional I/Os

  • Digital outputs increased to 20 and analog outputs to 8

  • A maximum of 9 LOGO!s can be networked

  • Communication to SIMATIC S7 CPUs and HMI possible

  • Data logging

  • Standard SD cards as the storage medium

  • Editing of „User defined Functions“ (macro function blocks)

  • Reference of parameters now as graphic view

  • Program and connection compatible with earlier LOGO! versions

Attention: LOGO! 8 basic modules only accept the new expansion modules and LOGO! TDE


LOGO! Basic (0BA7)

The highlight of the 0BA7 basic devices is the standard Ethernet interface. This can be used  as a programming interface and for communicating with other LOGO! basic devices or SIMATIC automation components such as SIMATIC S7 CPUs, HMI Panels, and PCs.

  • A maximum of 9 LOGO!s can be networked

  • Communication to SIMATIC S7 CPUs and HMI is possible

  • Data logging

  • Standard SD cards as the storage medium

  • Program and connection compatible with LOGO! 0BA6

  • Two version DC 12V/24V RCE, AC/DC 115/240V RCE

  • 400 blocks program memory

  • New function blocks Astronomical clock, Average value, Analog filter, Stopwatch and
    Min/Max Function

  • Editing of „User defined Functions“ (macro function blocks)

  • Additional reference options and display features in the function blocks

  • LOGO! 7 can also be connected to KNX and AS-I networks



LOGO! Basic (0BA6)

  • 38 integrated, pre-tested functions – No additional devices, such as operating hours counter, are required

  • Different voltages, i. e. 12V DC, 24V AC/DC, 115/240V AC/DC – can be used for a wide range of applications

  • 200 blocks program memory

  • Eight digital inputs (incl. four AIs at 12 / 24 V DC) and four digital outputs on board

  • Display of message texts, action items and current values as well as direct modification of the values on the display (except for Pure versions)

  • Flexibly expandable up to 24 DIs, 16 DOs, 8 AIs and 2 AOs– Protects original investment – Suitable for a wide variety of applications

  • Software LOGO! Soft Comfort V8 for user-friendly generation of control programs on PC; suitable for a variety of operating systems:
    Windows XP, 7 and 8; MAC OS X 10.4 to 10.9 and SUSE LINUX 11.3 sp3, kernel 3.0.76

  • Connection facility for remote text display LOGO! TD on all 0BA6 basic devices

  • LOGO! 6 can also be connected to KNX and AS-I networks