LOGO! Text Display

Description

The external text display LOGO! TDE for LOGO! 8 provides an affordable interface for machine operators.
Parameter adjustments and troubleshooting are easily handled using the LOGO! TDE with built-in operator functions and diagnostics.

The text display LOGO! TD can be connected to LOGO! 6 or LOGO! 7 basic and pure modules via the LOGO! TD cable that comes with the display. The expansion and communications modules, as well as programs from earlier LOGO! generations are compatible when upgrading the logic module to be able to utilize the LOGO! TD.

Benefits

  • Display of up to 50 messages on either the on-board LCD of LOGO! or external text display or both.
    For example, you can output messages relevant to operation on the text display and service information only in the switching cabinet

  • Easily configured with the same message text function block as in the program code

  • Controllable backlight and contrast

  • Multi-language character sets

  • Automatic switching between 2 screens or scroll up to 40 characters on any or all lines for each message (ticker text)

  • Display of up to 4 bar graphs and 4 I/Q status information per message

  • Status control for all I/Q and flags, trend view for analog inputs and outputs

  • Adjusting of parameters either in “parameter mode” or individually direct in a message text

  • 6 tactile input buttons

  • Acknowledge function for alarm messages

  • IP65 when correctly panel-mounted

  • For connection to a LOGO! controller no dedicated communications module is needed


LOGO! Text displays offer 10 menu languages and 6 integrated character sets

Menue languages of the display:
English, German, French, Italian, Spanish, Dutch, Russian, Turkish, Chinese and Japanese

Supported
languages
(for messages)

Common name

Character set
in LOGO!

Internet reference

English, German,
Italian,
Spanish (partly),
Dutch (partly)

Latin-1

ISO8859-1

http://en.wikipedia.org/wiki/ISO/IEC_8859-1

Russian

Cyrillic

ISO8859-5

http://en.wikipedia.org/wiki/ISO/IEC_8859-5

Turkish

Latin-5

ISO8859-9

http://en.wikipedia.org/wiki/ISO/IEC_8859-9

French

Latin-10

ISO8859-16

http://en.wikipedia.org/wiki/ISO/IEC_8859-16

Chinese

Chinese

GB-2312

http://en.wikipedia.org/wiki/GB2312

Japanese

Japanese

Shift-JIS

http://en.wikipedia.org/wiki/Shift-jis


Design and functions

LOGO! 8 TDE
LOGO! TDE text display comes with 2 Ethernet interfaces

LOGO! TDE for LOGO! 8

  • LOGO! TDE (usable with LOGO! 8) with two Ethernet interfaces to connect simultaneously to LOGO! basic modules and PC/PG

  • Same mounting dimensions as LOGO! TD

  • Improved display with 6 lines and 20 characters per line now has more than twice as many characters as before for messages in
    plain text

  • Using ticker text function one line can show up to 40 characters

  • LOGO! TDE offers selectable white, orange, and red backlighting for optical emphasis, etc.

  • Via Ethernet a LOGO! TDE can show messages or parameters from several LOGO! modules one after the other

  • Password protection for changing between operator mode and administrator mode

  • LOGO! TDE has also access to the application program of the LOGO! in administrator mode
    (i.e you can program from the TDE directly).



Truly Remote Text Display LOGO! TD
TD interface on the left side

Simple connection of the LOGO! TD text display to a LOGO! 6 or LOGO! 7 basic module

You can now optionally connect an additional text display to any of the new LOGO! controllers without needing a dedicated communications module.
To highlighting its ease of implementation the same message text function block is used for either internal or external display where the message texts can also be a selected output to either or both.
For example, you can output messages relevant to operation on the text display, and service information only in the switching cabinet.
The backlight of both displays is controllable from the program and can also be set for continuous operation.

Technical Data

External Text Displays

LOGO! TDE

LOGO! TD

LOGO! Textdisplays