LOGO! - Starter Kits

Description

For price-conscious beginners there are now six LOGO! 8 Starter Kits – individually equipped to meet your needs. Use these affordable complete packages to learn more about the advantages and possibilities of the logic module in a quick and easy manner.

LOGO! has been successfully used in the industry and trade for many years and solves switching and control tasks in a convenient and cost-efficient manner. It now offers even more uses with the new basic devices LOGO! 8 with integrated Ethernet interface and a web server. It can be used to link up to nine LOGO! 8 basic devices in a very simple manner and offers access via WLAN.
You can also implement communication with SIMATIC S7 CPUs and SIMATIC HMI without any problems. For this reason combined Starter Kits LOGO! 8 with HMI are also available.

Advantages

Simple configuration of switching programs

  • Directly on the device or on a PC with LOGO! Soft Comfort V8

  • Connect functions with drag&drop

  • Offline simulation and online test

  • Professional documentation with individual block names, professional printout of all necessary project information

  • integrated web server usuable without html project configuration


Large range of functions

  • 44 integrated functions

  • Linking of up to 400 function blocks

  • Display with setting of contrast and 3 background colors, 6 lines with 16 characters,
    ticker text (doubling characters) and bar graphs

  • Text, setpoints and actual values can be displayed together in one line

  • Values can be displayed as bar graphs

  • I/O switching states can be assigned text parameters

  • Parameters can be changed directly on the device in simple text messages

  • Modular expansion up to max. 24 DI/ 8 AI/ 20 DO/ 8 AO

  • Numerous digital and analog modules available as well as communication modules for
    AS Interface and KNX/ EIB

  • Powerful special functions: PI controller, ramp function, analog multiplexer, PWM and
    analog arithmetic functions

  • Comprehensive parameter referencing between function blocks provides even more flexibility
    - now visualized graphically

  • Data logging to internal memory or SD card, macro function with library

  • Communication of up to nine devices via Ethernet even to Simatic S7 CPUs and Simatic HMI.


Component parts

The LOGO! Starter Kit includes everything you need to discover and test LOGO!

  • LOGO! 8 12/24RCE, LOGO! 8 12/24RCEoLOGO! 8 12/24RCE KP300 Basic mono PN,
    LOGO! 8 12/24RCE KTP400 Basic color PN, LOGO! 8 230RC or LOGO! 8 230RCE
    Versions available for 12/24V and 230V. All can be expanded with different optional modules (not included in Starter Kit)

  • LOGO! Soft Comfort V8
    The easy software to create, test, simulate, change, archive and print out control programs on a PC

  • Standard Ethernet cable
    Cable for transmission of control programs between a PC and the logic module

  • LOGO! 8 TDE (only in LOGO! TDE Starter Kit)
    The LOGO! 8 TDE Starter Kit) includes one LOGO! 8 12/24RCEo basic module (without LCD display) but with the LOGO! 8 TDE text display with interface cable.The LOGO! 8 TDE can be easily configured in the message text blocks.
    • Message texts can be displayed on the LOGO! 8 TD instead of the of the basic device
    • Four additional function keys for direct inputs into the program code

  • WinCC Basic (TIA Portal)
    The Starter Kits with LOGO! 8 include the software WinCC Basic (Tia Portal), used to configure the Simatic Basic Panels. It can be used to configure a complete project LOGO! HMI Basic Panel and simulate it in Runtime


LOGO! 8 Starter Kit 230RCE

  • LOGO! 8 230 RCE

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6ED1 057-3BA02-0AA8 (language neutral)

LOGO! 8 Starter Kit 12/24RCE

  • LOGO! 8 12/24 RCE

  • LOGO! Power 24 V/1.3 A

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6ED1 057-3BA00-0AA8 (language neutral)

LOGO! 8 TDE Starter Kit

  • LOGO! 8 12 /24RCEo*

  • LOGO! Power 24 V/1.3 A

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • LOGO! TDE (text display) with Ethernet interfaces

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6ED1 057-3BA10-0AA8 (language neutral)

LOGO! 8 12 /24RCE KP300 Basic Starter Kit

  • LOGO! 8 12/24 RCE

  • LOGO! Power 24 V/1.3 A

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • SIMATIC HMI KP300 Basic mono PN

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6AV2132-0HA00-0AA1 (language neutral)

LOGO! 8 12 /24RCE KTP400 Basic Starter Kit

  • LOGO! 8 12/24 RCE

  • LOGO! Power 24 V/1.3 A

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • SIMATIC HMI KTP400 Basic

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6AV2132-0KA00-0AA1 (language neutral)

LOGO! 8 12 /24RCE KTP700 Basic Starter Kit

  • LOGO! 8 12/24 RCE

  • LOGO! Power 24 V/1.3 A

  • LOGO! Soft Comfort V8

  • Ethernet cable

  • SIMATIC HMI KTP700 Basic PN

  • WinCC Basic (TIA Portal)

  • all in the practical TANOS Systainer


Order no. 6AV2132-3GB00-0AA1 (language neutral)

*: R: Relay outputs, C: Clock / time switch, o: without display
E: Ethernet interface onboard

SCE Trainer package

With With devices that can be expanded with modules, improved characteristics and functions, easy to program with LOGO!Soft Comfort! - and so much more.

The LOGO! Trainer package includes everything so that students and trainees can get familiar with the universal and innovative logic module.

LOGO! is already the testing standard in many schools and training institutes and has proven to be a valuable training instrument.
Invest in the future of your trainings! (only for schools and training institutes)