LOGO!Contact

Hum-free switching module

Description

LOGO!Contact

Switching module for the direct switching of resistive loads and motors

Hum-free switching module

  • For switching resistive loads up to 20 A

  • For direct switching of motors up to 4 kW

  • For high-performance loads in noise-sensitive environments


Area of application

LOGO!Contact is universally applicable:

  • Domestic/electrical installations  

  • Industry and commerce  


Design and functions

LOGO!Contact is available in two versions:

LOGO!Contact

MOD., DC 24V

MOD., AC 230V

Operational voltage

24 V DC

230 V AC, 50/60 Hz

Article no

6ED1057-4CA00-0AA0

6ED1057-4EA00-0AA0