High Performance in a very compact design

SIMATIC ET 200SP CPUs with PROFINET feature the same functionalities as the CPU 1511 / CPU 1513 of the S7-1500 controller system, e.g. integrated trace function, integrated system diagnostics, integrated security, web server and fully symbolic programming.
These CPUs come with 3 integrated Ethernet ports, 2 Ethernet connection ports can be flexibly selected by means of bus adapters as a cost saving feature.

The CPUs can also be configured as interface modules with the iDevice functionality. As advantages can be mentioned an interference-resistant configuration due to short signal and encoder wiring and reduced wiring requirements.
The CPUs supports the additional functions as PROFIenergy, Isochronous mode, configuration control and DP master.

  • CPU 1510SP-1PN
    Article No.: 6ES7510-1DJ00-0AB0

  • CPU 1512SP-1PN
    Article No.: 6ES7512-1DK00-0AB0