SIMATIC ET 200SP Open Controller with Safety Integrated

The SIMATIC ET 200SP open controller with fail-safe functionality is a PC-based controller in the design of the ET 200SP I/O system. Here, too, the pre-installed S7-1500 software controller is used as fail-safe version with Safety Integrated. The integrated safety function makes the system very compact and saves space in the control cabinet because the additional safety controller that is usually required is not necessary here. Its compact design and modular expansion option make this controller particularly well suited for series production of machinery.