Distributed Controller based on SIMATIC ET 200SP

 

High Performance in a very compact design

SIMATIC ET 200SP CPUs with PROFINET feature the same functionalities as the CPU 1511 / CPU 1513 of the S7-1500 controller system, e.g. integrated trace function, integrated system diagnostics, integrated security, web server and fully symbolic programming.
These CPUs come with 3 integrated Ethernet ports, 2 Ethernet connection ports can be flexibly selected by means of bus adapters as a cost saving feature.

The CPUs can also be configured as interface modules with the iDevice functionality. As advantages can be mentioned an interference-resistant configuration due to short signal and encoder wiring and reduced wiring requirements.
The CPUs supports the additional functions as PROFIenergy, Isochronous mode, configuration control and DP master.

Distributed Controllers SIMATIC ET200SP Standard CPUs

CPU 1510SP-1 PN

CPU 1512SP-1 PN