Diagnostics

Efficient error analysis and rapid error localization with the new uniform display concept, reduces the commissioning times and minimizes the production downtimes.

SIMATIC S7-1200 offers a diagnostic functionality integrated in the system without further programming. A uniform display concept makes it possible to visualize error messages identically as plain text information in the TIA Portal, on the HMI and on the web server.

In addition the S7-1200 offers channel-specific diagnostics and simplified recognition of messages by the 1:1 assignment of LED and terminal.


Totally Integrated Automation - Industrial Data Management

Totally Integrated Automation - Industrial Data Management


Integrated Trace Function

For efficient commissioning and rapid problem solution this powerful function provides the interaction analysis with all CPU variables and tags including analog & digital signals.

PLCSIM

Complete configuration and programming as well as code test of the control station without hardware.

TIA Portal: AT 1 - System Diagnostics

TIA Portal: AT 1 - System Diagnostics

Unplanned downtime events are stressful on your resources and budgets. However, comprehensive system diagnostics displayed on the HMI can dramatically mitigate any machine failures.