The SIMATIC S7-1200 condition monitoring system is able to continually check up on the state of the mechanical components. In this way, it creates the basis for predictive maintenance. Users can respond promptly to impending damage and avoid the costly consequences that may include total failure. SIPLUS CMS1200 therefore makes acrucial contribution toward greater plant availability.

As many as 28 vibration sensors can be connected for each SIMATIC
S7-1200 CPU. The recorded data is analyzed by the internal software of the CMS1200 and stored on the SM 1281 condition monitoring module.

Benefits

  • Easy integration of the condition monitoring of mechanical components into the SIMATIC S7-1200 automation

  • Early detection of mechanical damage

  • Planned maintenance instead of spontaneous repair

  • No additional software for diagnostics and visualization

  • Easy archiving of the data

  • Further analysis options by means of raw data


The Condition Monitoring Module SM1281

  • Software for parameter-based and frequency-selective onboard analysis

  • Easy archiving of the data in the system’s own memory (800 MB)

  • Connection options:
    – 4 IEPE vibration-acceleration sensors per SM 1281
    – 1 rotary speed sensor per SM
    – Up to seven SM 1281 modules per S7-1200 CPU

More Information: www.siemens.com/siplus-cms

Article

Use in

Article no.

Condition Monitoring Module SM 1281

SIMATIC S7-1200 
starting with CPU212

6AT8007-1AA10-0AA0

SIPLUS CMS1200 SM 1281 shield clamp set

SIMATIC S7-1200

6AT8007-1AA20-0AA0

SIPLUS CMS2000 VIB-SENSOR*

SIMATIC S7-1200

6AT8002-4AB00

SIPLUS CMS2000, CABLE-MIL-300*,
3m

SIMATIC S7-1200

6AT8002-4AC03