System Flexibility and Modularity:

S7-1200 Animation

Modular board concept provides the ability to add additional I/Os without increasing the CPU’s footprint. So if your application calls for a single RTD input just add the correct signal board and this reduces space and cost. Integrated PROFINET/Ethernet interface eliminates the need for additional proprietary programming cables and no Ethernet expansion module; which reduces space and cost.

Powerful Integrated Functionality:

Extensive built-in technology like motion control I/O, PID controllers, High Speed Counting I/O, and Analog I/O eliminates the need for additional specialty modules reducing space and cost. Simple configuration tools are used for both Motion and PID control functions; which saves engineers considerable development time. Rapid realization of your application is achieved with integrated control panels that dramatically reduce start-up and commissioning time.

Engineering Usability:

Intelligent drag and drop between editors allows engineers to be much quicker during development. This intuitive functionality saves considerable time and overall engineering costs. Single engineering framework for Logic, HMI and Networking with common navigation, icons, and menus are consistent throughout all views. This makes it easy to learn and even easier to maintain saving you time.


SIMATIC Memory Card

SIMATIC memory cards have a Windows file system and comply with the necessary industrial requirements. The memory card can be written to and read in a PC with standard SD slot and then used again for operation in a CPU.

Even without the STEP 7 Basic software and without knowing the IP address you can delete the IP address and reset your S7-1200 up to and including firmware V2.1.2 to the factory settings using the SIMATIC MC memory card.

Size

Design

Use

Article no.

4MB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7 954-8LC02-0AA0

12 MB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7 954-8LE02-0AA0

24 MB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7 954-8LF02-0AA0

256 MB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7 954-8LL02-0AA0

2 GB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7 954-8LP01-0AA0

32 GB

3,3 V Flash

SIMATIC S7,
Memory card for S7-1X00,
CPU/SINAMICS

6ES7954-8LT03-0AA0