The telecontrol communication processors offer a range of different possibilities for the implementation of extremely versatile and cost-efficient Telecontrol remote stations (RTUs) based on SIMATIC
S7-1200.


TeleControl Basic

TeleControl Basic is based on SIMATIC S7-1200 and secure transmission via mobile radio or the Internet. It is particularly suitable wherever small data quantities have to be transmitted over wireless connections or via the Internet. TeleControl Basic can be used as a low-cost fault signaling system, but thanks to the bidirectional communication facility, it is also suitable for simple telecontrol monitoring and control tasks.
Together with the GPRS communication processor, the S7-1200 CPU supports simple Telecontrol applications for monitoring and control of distributed stations using general packet radio service (GPRS). The GPRS CP 1242-7 enables SMS messaging for event driven fault diagnostics. Additional full Teleservice functionally can be realized for remote diagnostics, configuration & programming.

The CP 1243-1 communications processor is used for connecting a SIMATIC S7-1200 to the TeleControl Server Basic control center software via Ethernet and for safe communication via IP-based networks in combination with an industrial router e.g. SCALANCE M.

TeleControl Basic Components

CP 1242-7 For connection of SIMATIC S7-1200 to GSM/GPRS NET

Order Information

Article No.

CP 1243-1 For connecting SIMATIC S7-1200 to TeleControl Server Basic
via Ethernet also suited for safe communication with network with firewall and VPN

Order Information

Article No.


TeleControl Professional

The communication processors CP 1243-1 DNP3 and CP 1243-1 IEC expand the TeleControl Professional portfolio with standardized remote control protocols. Both CP 1243-1 variants offer cycle and event-driven transmission of measured values and set values as well alarms between RTU and central control system without the need for costly programming. The connection to the control station over various public or private remote networks is performed via external modems/routers such as SCALANCE M, which are connected to the Ethernet interface of the CP.

TeleControl Professional Components

CP 1243-1 DNP3 For connecting of SIMATIC S7-1200
to Control Center with DNP3 protocol

Order Information

Article No.

CP 1243-1 IEC for connecting SIMATIC S7-1200
to Control Center with protocol IEC60870-5-104

Order Information

Article No.