The CM CANopen enables you to connect any CANopen or CAN 2.0A devices to your SIMATIC S7-1200 PLC. The module plugs into your S7-1200 and acts as a bridge between the CANopen/CAN devices and the micro PLC. This allows you to choose from a wider range of automation products when designing your system.

CANopen and CAN 2.0A support

Simply attach the CM CANopen expansion module to the SIMATIC S7-1200 PLC. Any device running the CANopen protocol or any custom CAN 2.0A based protocol can then be connected.

Once attached to the S7-1200, you then set up the CM CANopen module from within TIA Portal®. Your CANopen network configuration can then be made in the accompanying CM CANopen Configuration Studio.

The CM CANopen module can be configured to be either a Master or Slave from TIA Portal. No programming is needed to create the configuration.

Highlights

  • Plug-in CANopen Master/Slave module for SIMATIC S7-1200 PLC

  • Connects up to 16 CANopen slave nodes in master mode

  • 256 byte input and 256 byte output per module

  • Connects up to 3 modules per CPU

  • 3 LEDs provide diagnostic information on module, network and I/O status

  • Integratable in the hardware catalogue of the TIA Portal configuration suite

  • Support for transparent CAN 2.0A for custom protocol implementation

  • CANopen configuration via the included CANopen Configuration Studio Software

  • Pre-made function blocks available for easy PLC programming in TIA portal

  • Complies to the CANopen communication profiles CiA 301 rev. 4.2 and the CiA 302 rev. 4.1

  • 3 year product guarantee. *

Communication module *

Order at HMS Anybus:
CM CANopen-Modul, DSUB with screw connector for the subnet,
CD with CM CANopen Configuration Studio, USB-Configuration cable


Note *:

The CM CANopen module is an HMS product and can only be obtained through HMS.

The following description contains information on supplementary products that are manufactured and marketed, not by Siemens, but by third-parties outside the Siemens group ("external companies"). These external companies organize the manufacture, sale and delivery of their products independently. Their own terms and conditions of business and delivery apply.
Responsibility for these supplementary products and for the associated information presented here rests exclusively with the respective external company. Unless compulsory by law, Siemens assumes no liability and makes no guarantee for supplemental products of external companies. Please refer also to the note on "Exemption from liability/Use of hyperlinks".

Exemption from liability/Use of hyperlinks

Siemens has prepared this description with great care. It is not possible, however, for Siemens to verify that the data supplied by external companies is complete, correct or up to date. The possibility that individual items of information might be incorrect, incomplete, or not up-to-date cannot therefore be ruled out. Unless compulsory by law, Siemens accepts no liability for the usability of the data or of the product for the user per se.
This article contains third-party Web addresses. Siemens is not responsible for the contents of these Web sites, nor does Siemens adopt these Web sites and their contents, as Siemens does not control the presented information and cannot be held responsible for the content and information they contain. You therefore use these links at your own risk.