Controller Module FM 355

The universal control solution

Description

The FM 355 closed-loop control module has 4 channels, and can be used universally for temperature, pressure, flow and level control.
The FM 355 controller module for SIMATIC S7-300, C7 and ET 200M (on S7-300-/S7-400 masters) can also be used in PCS7 systems.
It offers:  

  • A variety of pre-programmed control structures

  • A self-optimisation function for fast, simple controller optimisation and

  • A backup function for problem-free operation in the event of a CPU stop/failure.


The module is available in two versions for controlling different actuators

  • FM 355 C as continuous controller for the control of analog actuators

  • FM 355 S as step-action or pulse-action controller for the control of actuators via digital outputs