Related
Info
close
SIMATIC S7-300Proven multiple times!

SIMATIC S7-300
Proven multiple times!

The SIMATIC S7-300 is used in many applications worldwide and has been proven successful millions of times.
You want your application to be future-proof?
Then you should look at the advantages and new possibilities of the SIMATIC S7-1500 and the engineering with TIA Portal.

Powerful, compact and cost-effective

The SIMATIC S7-300 universal Controllers saves on installation space and features a modular design. A wide range of modules can be used to expand the system centrally or to create decentralized structures according to the task at hand, and facilitates a cost-effective stock of spare parts. SIMATIC is known for continuity and quality.
Do you want to further utilize the investment into your machine or plant? The well-engineered, proven controller SIMATIC S7-300 will be available at least until 2020. Our 10 years spare part commitment starts thereafter.

Need even more power and performance for your machine?
The innovative SIMATIC S7-1500 is the successor of the SIMATIC S7-300 and is ready. This controller generation integrates the latest and future-proof technologies into an automation system with enhanced system features. Together with the engineering system TIA Portal, the common engineering platform for all SIMATIC controllers, you are well prepared for ever faster market changes, constantly shorter product life cycles, and the increasing competition and cost pressures.


S7-1500 der Nachfolger der SIMATIC S7-300

SIMATIC S7-1500

Learn more about the successor of SIMATIC
S7-300


Your step into the future - Migration made easy

Your step into the future - Migration made easy

Higher productivity
efficiency and availability
through modernization


You are changing from the tablet to the classic version. Do you want to proceed?