Advanced Controller SIMATIC S7-1500 Starter Kit

Easy entry with the compact CPU Starter Kit

Enhanced performance – enhanced usability: The new SIMATIC S7-1500 controller sets new standards in productivity with its many innovations. SIMATIC S7-1500 is perfectly integrated with the Totally Integrated Automation Portal (TIA Portal) for maximum efficiency in engineering.

SIMATIC S7-1500 offers advanced system performance and PROFINET as a standard onboard interface. It is the new standard for performance. SIMATIC S7-1500 is designed for optimal usability. Thanks to the many system innovations the controller can be installed, connected, and commissioned quickly and easily. Engineering, project planning, and the use of new functionalities are easier than ever before due to the seamless integration with the TIA Portal.

Discover the new SIMATIC S7-1500 and get started!

Order from your local Siemens office or order directly in the Siemens Industry Mall

S7-1500 Starter Kit with a 365-day STEP 7 V14 license

The SIMATIC S7-1500 Starter Kit includes:

  • SIMATIC CPU 1511C-1 PN

  • SIMATIC Memory Card, 4 MB

  • PM 70 W 120/230 V AC power supply

  • STEP 7 Professional V14, 365-day license 1)

  • Mounting rail 160 mm, front connector

  • Standard Ethernet CAT 5 cable, length 2 m

  • Documentation

1) Full version valid for 365 days. During this time, all the functions of the full version are available, and updates and service packs can be installed.
After this time has expired, the software can be upgraded to a regular full version.

Order information:  Article No. 6ES7511-1CK00-4YB5


There is a trial version available for SIMATIC STEP 7 (TIA Portal) that you can download from Industry Online Support.