Added value in a small space - CPU 1511C-1 PN / CPU 1512C-1 PN

The two controllers with a particularly compact design round off the SIMATIC S7-1500 portfolio. They combine CPU with front display and inputs/outputs in one enclosure and are recommended in particular when space-saving requirements apply, such as in series machine manufacturing.
Due to the space-saving design, the CPU 1511C with 32 digital I/O ports, 5 analog inputs and 2 analog outputs is only 85 millimeters wide, and the CPU 1512C with 64 digital I/O connections, 5 analog inputs and 2 analog outputs is only 110 millimeters wide.
If required, both models can be expanded by additional I/Os by means of signal modules. Important technology functions such as counting, measuring and positioning are already integrated in the hardware. Additional advantages include the low procurement costs as compared to modular controllers with modules and the resulting simplified stock keeping.

The new Advanced Controllers combine the compact size with high performance. Thus, the CPU 1511C-1 PN has a bit performance of 60 ns and the somewhat larger CPU 1512C-1 PN has a bit performance of 48 ns. Particularly when migrating from previous controller generations, users therefore benefit from the large functional scope of the powerful hardware.

Compact CPUs

CPU-1511C-1 PN for small to medium applications and compact constructions such as in series machine manufacturing

• Integrated display
• Working memory 175 kB code and 1 MB data
• 60 ns bit operation time
• 16 DI / 16 DQ
• 5 AI / 2 AQ
• PROFINET I/O controller / I/O device
• Integrated PROFINET I/O interface with 2 ports for
  line and ring structure 
• Integrated technology functions:
  motion, closed-loop control, counting and measuring
• 6 channel for counting and measuring with incremental
  encoder 24V (up to 100kHz)
• 4 channel for pulse sequence; pulse duration modulation;
  frequency output (up to 100kHz)
• Integrated system diagnostics
• 4-level security concept
• Width: 85 mm

Order information

Article No.

CPU-1512C-1 PN for medium applications and compact constructions such as in series machine manufacturing

• Integrated display
• Working memory 250 KB code and 1 MB data
• 48ns bit operation time
• 32 DI / 32 DQ
• 5 AI / 2 AQ
• PROFINET I/O controller / I/O device
• Integrated PROFINET I/O interface with 2 ports for
  line and ring structure
• Integrated technology functions:
  motion, closed-loop control, counting and measuring
• 6 channel for counting and measuring with incremental
  encoder 24V (up to 100kHz)
• 4 channel for pulse sequence; pulse duration modulation;
  frequency output (up to 100kHz)
• Integrated system diagnostics
• 4-level security concept
• Width: 110 mm

Order information

Article No.