Product Announcement: SIMATIC Technology CPUs

In addition to standard and safety applications, the technology CPUs of the SIMATIC S7-1500 Advanced Controllers combine an expanded range of motion control functions in one controller.
The benefits of the technology CPUs at a glance:

  • Standard, safety and motion control functions on one CPU

  • Extended motion control tasks such as gearing or camming seamlessly integrated in the TIA Portal

  • A high degree of engineering efficiency due to graphic and tabular configuration and optimization of cams in the TIA Portal

  • Adaption and calculation of cams during operation (e.g. when there is a product change)


T-CPU and SINAMICS

The connection via PROFINET also allows easy, integrated diagnostics and detailed error detection, which allows machine downtimes to be kept to a minimum.
In interaction with SINAMICS servo drive systems (e.g. SINAMICS S110, S120, V90 with PROFINET), which are easily integrated via PROFINET, different and multi-faceted motion control tasks can thus be efficiently implemented in the SIMATIC environment with TIA Portal.
More about SINAMICS servo drive systems www.siemens.com/sinamics

Technology CPUs

CPU 1511T-1 PN

• Max. 10 positioning axes
• Work memory 150 KB code and 1 MB data
• Bit performance 60 ns
• PROFINET IO Controller/IO Device
• Integrated PROFINET IO interface with 2 ports
for line and ring structure basic services
• Integrated system diagnostics
• Width: 35 mm

Order Information

Article No.

CPU 1515T-2 PN

• Max. 30 positioning axes
• Work memory 500 KB code and 3 MB data
• Bit performance 30 ns
• PROFINET IO Controller/IO Device
• Integrated PROFINET IO interface with 2 ports for line and ring structure and additional PROFINET interface (1 port)
with separate IP address
• Integrated system diagnostics
• Width: 70 mm

Order Information

Article No.

CPU 1517T-3 PN/DP

• Max. 128 positioning axes
• Work memory 2 MB code and 8 MB data
• Bit performance 2 ns
• PROFINET IO Controller/IO Device
• Integrated PROFINET IO interface with 2 ports for line and ring structure and additional PROFINET interface (1 port)
with separate IP address
• PROFIBUS DP interface (DP master)
• Integrated system diagnostics
• Width: 175 mm

Order Information

Article No.

CPU 1517TF-3 PN/DP

• Max. 128 positioning axes
• Work memory 3 MB code and 8 MB data
• Bit performance 2 ns
• PROFINET IO Controller/IO Device
• Integrated PROFINET IO interface with 2 ports for line and ring structure and additional PROFINET interface (1 port)
with separate IP address
• PROFIBUS DP interface (DP master)
• Integrated system diagnostics
• Width: 175 mm

Order Information

Article No.