SIMIT Simulation Framework / SIMIT Virtual Controller

The new lever for more profitability in automation projects and increased efficiency in plant operation –
Virtual commissioning and operator training with SIMIT Simulation Framework

Graphical user interface of SIMIT Simulation Framework and SIMIT Virtual Controller

Your challenges in automation projects and plant operation

  • The increasing pressure on deadlines and profitability for automation projects requires a shorter commissioning time and a problem-free startup of the new plants.

  • The changing environment also brings new challenges related to personnel matter: the necessary competences have to be ensured in new and sometimes far located production sites, as well as later during the whole plant operation time. Only in this way can plants be operated with maximum safety and efficiency, even when changes of operators occur.

Our answer: Virtual commissioning and operator training with SIMIT Simulation Framework

The simulation technology now provides new answers to better overcome these challenges: with SIMIT Simulation Framework which provides the ideal environment for further improving the efficiency in your projects in multiple ways, from engineering to plant operation.

 

Best-of-Class simulation environment

The software SIMIT Simulation Framework with the SIMIT Virtual Controller provides all of the functions and tools needed in a single environment for the efficient implementation of your simulation in plant automation - with the easiest possible entry, flexible configuration, and quick return on investment.

  • A single simulation environment - for virtual commissioning (VIBN) and for Operator Training System (OTS)

  • Covers all SIMATIC Controller families

  • Comprehensive simulation with complete virtualization of the automation systems (with the SIMIT Virtual Controller for SIMATIC S7-300/-400/-410)

  • Easy modeling thanks to user-friendliness and comprehensive libraries and tools

  • Partially automated modeling with minimal overhead due to optimal reuse of the planning, engineering and project configuration data

  • No need to change your engineering: SIMIT uses the actual, unchanged HMI projects and controller programs