SIMATIC PCS 7 TeleControl in Water/Wastewater

  • Pumping stations (outdoors)

  • Rainwater retention structures

  • Storage units (elevated tanks)

  • Valve stations in pipelines

Uniform control of the complete wastewater network

  • SIMATIC PCS 7 process control system in the sewage treatment plant

  • SIMATIC PCS 7 TeleControl with SIPLUS RIC telecontrol technology based on the IEC 870-5-104 protocol

  • Consolidation of process control at a single workstation

  • Compliant process control with uniform faceplates, alarms, trends

Tailor-made solution

  • Cost-effective RTUs, e.g. RTU3030C tailored precisely to the specific unit S7-1200/S7-300¬†controller for pumping station and ET 200S with integrated CPU for rainwater overflow tanks

  • Secure communication due to protection of the telecontrol network with industrial security modules, e.g. SCALANCE S and SCALANCE M and application of mobile communications technology

  • Reporting and archiving in accordance with ATV-DVWK M 260 using the SIMATIC PCS 7 add-on product, ACRON