• Plant automation and telecontrol integrated in a single system

  • Greater degree of integration of the plant with the same hardware platform

  • Reduced risk of operator errors due to homogeneous integration into the SIMATIC PCS 7 operator station with uniform process control

  • More extensive overview of the entire plant with uniform and consistent process control of local and remote automation

  • Integrated engineering with simple data management for central and remote plant units

  • Cost-reduced installation, commissioning and maintenance

  • Communication based on international standards protects investment

  • Optimized RTU components are tailored exactly to the specific application including redundancy and safety

  • Flexible choice of communication (transmission media and protocols) supports optimum adaptation to existing infrastructure

  • Effective integration of existing RTU infrastructure into a SIMATIC PCS 7 TeleControl solution