Central user administration, access control and electronic signature

The Operator System features all the functions required to comply with provisions of 21 CFR Part 11. Central user administration with access control is implemented via the integrated SIMATIC login. Users are administered in groups within the system and receive specific rights when they login. SIMATIC ElectronicSignature is used to generate electronic signatures and implement these in the Operator System.