Related
Info
close

Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

The SIMATIC ET 200 product familiy has always been a guarantee for powerful and decentral solutions, which can be adapted individually to meet the specific automation requirements. The new concept of the SIMATIC ET 200SP HA combines this with a compact design, flexible connection options and highest availability through redundant PROFINET connections.

The new SIMATIC CFU is a real game changer in field device connection and offers entirely new perspectives regarding simplicity and flexibility. This compact field unit is installed at the process level and is connected via PROFINET directly to the process control system to form the foundation for digitalization in the field.

The distributed I/O system SIMATIC ET 200SP HA and the Compact Field Unit are perfectly suited for the requirements of the process industry – today, and in the digital plants of tomorrow!


Inherently safe periphery for the explosion-risk area – save on the costs for conduit boxes, distribution boxes, additional master cables and safety barriers. Do so by relying on the inherently distributed I/O system SIMATIC ET200iSP from Siemens for direct installation into Zone 1 of the explosion-risk area. SIMATIC ET 200iSP is the economic solution for potentially explosive areas. It is also especially flexible and low-cost in terms of engineering, assembly and wiring.

You are changing from the tablet to the classic version. Do you want to proceed?