Distributed peripheral

Flexible, distributed solutions are state of the art in automation engineering these days. Whether compact or modular, purely digital I/O interfaces or fully distributed systems including embedded drive engineering, installed in the switch cabinets or operating directly in harsh industrial environments - the process control system, SIMATIC PCS 7, offers the right solution for every application and numerous options for connecting I/O devices.

 

Easier and more compact: The innovative SIMATIC ET 200SP distributed I/O is impressive in its high level of usability and particularly compact design. The positive aspects of user-friendliness are noticeable during installation, changes to the configuration and diagnostics.

With its compact dimensions, the integrated power module and increased energy efficiency, this distributed I/O device is the ideal partner for the connection of the process signals to an automation system via PROFINET.


Inherently safe periphery for the explosion-risk area – save on the costs for conduit boxes, distribution boxes, additional master cables and safety barriers. Do so by relying on the inherently distributed I/O system SIMATIC ET200iSP from Siemens for direct installation into Zone 1 of the explosion-risk area. SIMATIC ET 200iSP is the economic solution for potentially explosive areas. It is also especially flexible and low-cost in terms of engineering, assembly and wiring.