SIMATIC PCS 7 AS RTX

The robust automation system based on the SIMATIC Microbox PC 427C is designed for maintenance-free round-the-clock operation in ambient temperatures of up to 55 °C. Since it functions without a fan or spinning disk storage, it is resistant against vibration and shock stress. Via a PROFIBUS DP interface, which also supports routing, remote I/O ET 200 stations with connected sensors/actuators and field/process devices can be connected to the PROFIBUS DP/PA. The SIMATIC PCS 7 AS RTX comes with an AS runtime license for 100 POs, which can be expanded to up to 2000 POs.

SIMATIC PCS 7 AS mEC RTX

Compact system with S7-300 construction: A special feature of the SIMATIC PCS 7 AS mEC RTX is its central expandability, by adding rows of up to 8 I/O modules from the S7-300 periphery spectrum on the same mounting rail. This fuses the controller and I/Os into an economical and compact unit, which is particularly appropriate for use in small applications and as OEM products, such as in Package Units. For more flexibility in construction and configuration the PROFINET interface provides a way to connect distributed remote I/O stations ET 200M.