Embedded Systems

Embedded systems are a combination comprised of hardware and software, and they come preassembled and ready for use in the specific automation task. Each embedded system combines the openness of PC based controllers with the ruggedness of conventional controllers. With their excellent physical properties and small size they are especially suitable for small applications and in close proximity to the plant systems.

 

The embedded automation systems SIMATIC PCS 7 AS RTX and SIMATIC PCS 7 AS mEC RTX are the entry-level systems for the lower to middle performance range of SIMATIC PCS 7. With their excellent physical properties and small size they are especially suitable for small applications, particularly in close proximity to the plant systems and as OEM products - in package units or in test and training systems, for example.