Related
Info
close
SIMATIC S7-400 process controller: a powerful solution

SIMATIC S7-400 process controller: a powerful solution

Part of the SIMATIC process controller series, the S7-400 has been designed for system solutions in the fields of manufacturing and process automation. This process controller is ideal for data-intensive tasks that are especially typical for the process industry.
High processing speeds and deterministic response times ensure short machine cycle times on high-speed machines in the manufacturing industry.


Discover the SIMATIC PCS 7 Automation Systems

SIMATIC PCS 7 Automation Systems are scalable and come in various safety and availability levels, ranging from the economical standard solution for small and medium size plants, to redundant systems for large production plants.
Aside from their ruggedness, our modular systems are built mainly to be flexible. Embedded systems are a combination comprised of hardware and software, and they come preassembled and ready for use in the specific automation task.


The new SIMATIC PCS 7 Controller

  • Flexible

  • Robust

  • Cost-optimized

  • Compatible

  • Fit for the Future

Among the modular systems, the SIMATIC PCS 7 CPU 410-5H Process Automation is the new core of standard, fault-tolerant and failsafe automation systems. It is used for applications in process industries running the current version of SIMATIC PCS 7. Today’s fastest and most powerful controller on the market, its performance is scaled according to the number of process objects. This means that one single hardware and firmware platform covers all uses, application sizes and performance ranges!

You are changing from the tablet to the classic version. Do you want to proceed?