Benefits

Security of investment

Long-term security of investment is very important for plant operators. The systematic further development of the S7-400 ensures the implementation of suitable controllers according to performance, amount and communication interface for various automation solutions in the industry. Due to long-term spare part supplies, compatibility and availability of components access to the controller series SIMATIC S7-400 is ensured. Besides availability the focus is also on innovations and services.

High performance

High available and failsafe automation is very important in the industry. The high performance of automation systems is a top priority. For this reason, plant operators and constructors have relied for many years on these tried and tested controllers. The modular systems are very rugged and flexible and offer very good processing and communication performance.
The plant operation as wells as the scalability of components are ensured with SIMATIC S7-400. These are fully scalable, from the cost-efficient standard solution for small and medium-sized plants, up to redundant or failsafe systems designed for major production facilities. Redundant systems such as SIMATIC S7-400H guarantee various levels of availability for plant operation.