SITOP PSU8600

An integrated power supply is the future. Or is already reality today.

Three new base units, two new buffer modules and a whole range of new functions – the innovative SITOP PSU8600 power supply system is setting a new milestone for providing power to plants and machinery.

Top Integration

SITOP PSU8600 is the first power supply system that is completely embedded in Totally Integrated Automation (TIA). Not only does this facilitate especially user-friendly engineering in the TIA Portal, but also extensive evaluation of operating and diagnostics data as well as energy management functions. Not only this, SITOP PSU8600 can also be optimally integrated into existing automation networks via the integrated PROFINET communication.

Top efficiency

Thanks to its compact and modular system design, SITOP PSU8600 can be adapted to address the widest range of requirements, and when necessary, can be flexibly expanded. Also when it comes to energy saving, the system has proven to be highly efficient. For instance, thanks to its very high efficiency, by supporting PROFIenergy or by being able to be integrated into energy management systems.

Top reliability

And, when it comes to reliability: 50% extra power for short-term loads, comprehensive monitoring and diagnostic capability, integrated overload monitoring for every output as well as the ability to buffer brief power failures (up to 20 seconds) are just some of the advantages that the SITOP 8600 can offer.