Contact us

SITOP PSU8200 – the technology power supply

SITOP PSU8200 is ideal for complex plants and machines. The wide-range input allows it to be connected to any supply system and withstands large voltage fluctuations. Power boost briefly delivers up to three times the rated current. In case of an overload, you can choose between constant current with automatic restart or latching shutdown. The high degree of efficiency reduces energy consumption.
SITOP PSU8200 is ideal for complex plants and machines. The wide-range input allows it to be connected to any supply system and withstands large voltage fluctuations. Power boost briefly delivers up to three times the rated current. In case of an overload, you can choose between constant current with automatic restart or latching shutdown. The high degree of efficiency reduces energy consumption.