Contact us

LOGO!Power

Small. Clever. LOGO!Power. The fourth generation of the globally proven miniature power supply units with a flat, stepped profile design they share with the LOGO!8 module features high performance in a small space. The comprehensive functionality with flexible installation, current monitoring, and high energy efficiency permits universal use in applications with 5 V, 12 V, 15 V, and 24 V.
Small. Clever. LOGO!Power. The fourth generation of the globally proven miniature power supply units with a flat, stepped profile design they share with the LOGO!8 module features high performance in a small space. The comprehensive functionality with flexible installation, current monitoring, and high energy efficiency permits universal use in applications with 5 V, 12 V, 15 V, and 24 V.