SITOP DC UPS with capacitors for safeguarding plant status

 

When a plant shutdown is unavoidable, applications such as PC-based automation, visualization, and the archiving of operational data are especially in need of longer bridging times. Logging the failure, saving the plant status data, and controlled shutdown of the PC may require buffering time that spans minutes.

SITOP DC UPS with high-capacitive, double-layer capacitors store sufficient energy to safely shut down PC-based systems.

Configuration with SITOP UPS500S: 24 V buffering for storing process data and orderly shutdown of a PC. The actuators are supplied directly from the power supply to relieve the UPS.

Your benefits at a glance

  • Bridging for several minutes, depending on load current and DC UPS configuration

  • Totally maintenance-free, double-layer capacitors

  • Fast charging times

  • Long servcice life even at high ambient temperatures

  • No ventilation needed for the installation location

  • IP65 variant for use outside the control cabinet

  • Simple PC integration using a software tool

  • USB port for PC communication

You can find more information and the ordering options for the individual DC UPS with capacitors here.
The SITOP Selection Tool also supports you in selecting the right DC UPS configuration.