SITOP DC UPS with battery modules for maximum backup time

A power failure not only stops the AC voltage but also the 24V power supply and therefore the entire automation system. Costly downtime and undefined plant states may be the result.

The DC UPS with battery modules prevent this scenario by providing reliable buffering of 24 volts for many hours. The innovative SITOP UPS1600 also offer new possibilities for diagnostics and system integration. They have a wide range of functions, communicate openly via USB or Ethernet / Profinet and are fully integrated in Totally Integrated Automation (TIA).

The advantages at a glance

  • Compact SITOP UPS1600 DC UPS modules with digital I/O as well as additional USB or Ethernet/Profinet interface (two ports)

  • Maintenance-free battery modules SITOP UPS1100

  • Intelligent battery management for optimal charging and continuous monitoring:
    - Automatic identification of battery and selection of the ideal, temperature-controlled charging characteristics
    - Monitoring the state of charge and lifetime

  • High dynamic overload capability

  • High charging currents

  • All diagnostic data and alarms available via USB and Ethernet/Profinet

  • Monitoring with integrated web server

  • Configuration and monitoring via SITOP UPS Manager

  • Full system integration in TIA


Open communication


  • Easy configuration and monitoring via SITOP UPS Manager, runs on all common Windows systems

  • Comprehensive diagnostic capabilities using the status of the DC UPS and the connected energy storage

  • Connection via USB or Ethernet

  • Targeted shutdown of multiple PCs (master-slave principle)

  • Closing of software applications

  • Integrated OPC server

  • Remote monitoring via integrated web server, access to device configuration information and operating data, for example, mains/buffer mode, output power, charging current and battery status



Integration in TIA and TIA Portal


  • Full integration in TIA saves time and money in planning and operation

  • Convenient engineering of SITOP DC UPS in the TIA Portal

  • Fast selection of products and network integration in PROFINET

  • Comprehensive device configuration

  • Comprehensive diagnostic capabilities using the power supply status

  • Easy integration in STEP 7 user programs with function blocks for S7- 300/400/1200/1500 (free download)

  • Fast integration in the HMI with “UPS faceplates” for SIMATIC Panels and SIMATIC WinCC (free download)




You can find more information and ordering options for the individual DC UPS with battery modules here.
The SITOP Selection Tool also supports you in selecting the right DC UPS configuration.

SITOP UPS1600
24 V/10 A

(DC UPS module: without interface,
with USB interface and with
2 Ethernet/Profinet interfaces)

SITOP UPS1100
24 V/1.2 Ah

(Battery module)

SITOP UPS1600
24 V/20 A

(DC UPS module: without interface,
with USB interface and with
2 Ethernet/Profinet interfaces)

SITOP UPS1100
24 V/3.2 Ah

(Battery module)

SITOP UPS1600
24 V/40 A

(DC UPS module: without interface,
with USB interface and with
2 Ethernet/Profinet interfaces)

SITOP UPS1100
24 V/5 Ah

(LiFePo)

SITOP UPS1100
24 V/7 Ah

(Battery module)

SITOP UPS1100 24 V/ 12 Ah
(Battery module)

SITOP UPS1100
24 V/2.5 Ah

(Pure lead Battery module)

DC UPS module 6 A

(without interface,
with serial interface
and with USB interface)

Battery module 1.2 Ah

DC UPS module 15 A

(without interface,
with serial interface
and with USB interface)

Battery module 2.5 Ah

DC UPS module 40 A

(without interface and
with USB interface)

Battery module 3.2 Ah

Battery module 7 Ah

Battery module 12 Ah